Download document () of 20

183971
Model code: IZMX-THV164-1

Eaton Moeller series IZMX/INX - ACB. Connection 4p horizontal/vertical, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX main terminal
Catalog Number
183971
EAN
4015081782901
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
3.01 kg
Compliances
RoHS conform
Model Code
IZMX-THV164-1

Delivery program

Type
Accessory
Accessory/spare part type
Main terminal kits
Amperage Rating
630 A - 1600 A

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • This connection kit comes with T-shaped adapters for the main terminals
  • these adapters can be used either as horizontal or vertical connectors.
  • Each set contains the connections for top and bottom. 3 pole = 6 off
  • 4 pole = 8 off
  • Rear universal connection for withdrawable unit.
Suitable for
Four-pole
Used with
Four-pole
INX164…
IZMX164…

Export product specification