Download document () of 20

187842
Model code: BP-F-600/17/3-P-F3A

Eaton xEnergy Basic LV systems Low voltage switchgear. Floor standing distribution board with locking rotary lever, for F3A gland plate inserts, W=600mm, H = 1760 mm, D = 300 mm

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
187842
EAN
4015081855278
Product Length/Depth
300 mm
Product Height
1760 mm
Product Width
600 mm
Product Weight
41 kg
Compliances
RoHS conform
Model Code
BP-F-600/17/3-P-F3A

Product specifications

Type
Basic device
Features
EMC-version
10.2.6 Mechanical impact
IK08
Fitted with:
Door
Surface finishing
Powder coating
With powder coating
Degree of protection
IK08 (impact resistance)
IP30
Other
IK08
Grade material
Sheet steel
Material quality
Other
Color
Gray
Light gray (RAL 7035)
Cover/door type
Rotary lever
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Number of locks
0
RAL-number
7035
Application
Indoor (installation site)
Material
Steel
Sheet steel
Mounting method
Floor standing distribution board
Detached
Functions
Basic device
Installation type
Floor installation possible
Number of covers/doors
1
Suitable for
Metrical mounting
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the door(s) according to IEC 62208 - max
0 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W
Number of connector holes
0

Export product specification