Download document () of 20

187963
Model code: XVTL-SH/P-12

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, SH/P, 12

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
187963
EAN
4015081856480
Product Length/Depth
10 mm
Product Height
222 mm
Product Width
1089 mm
Product Weight
1.8 kg
Compliances
RoHS conform
Model Code
XVTL-SH/P-12

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton