Download document () of 20

188004
Model code: XLSD3R164

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, hinges right, HxW = 1600 x 425mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
188004
EAN
4015081856893
Product Length/Depth
25 mm
Product Height
1540 mm
Product Width
992 mm
Product Weight
13.8 kg
Compliances
RoHS conform
Model Code
XLSD3R164

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.