Download document () of 20

188045
Model code: M30I-FL-B

Eaton Moeller® series M30 Indicator light, RMQ-Titan, flat, Blue, Front ring stainless steel

General specifications

Product Name
Eaton Moeller® series M30 indicator light
Catalog Number
188045
EAN
4015081857302
Product Length/Depth
36 mm
Product Height
32 mm
Product Width
46 mm
Product Weight
0.035 kg
Certifications
IEC/EN 60947
VDE 0660
Model Code
M30I-FL-B

Product specifications

Type
Indicator lights
Fitted with:
Front ring
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Rated impulse withstand voltage (Uimp)
4000 V AC
Bezel color
Chrome
Shock resistance
Not planned
Bezel material
Metal
Terminal capacity
0.5 - 1.5 mm², stranded
0.5 - 1.5 mm², solid
Lens color
Blue
Design
Flat
Mounting position
As required
Overvoltage category
III
Degree of protection
NEMA 4X, 13
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N
Opening diameter
30 mm
Opening height
30 mm
Rated insulation voltage (Ui)
250 V
Suitable for number of built-in signal lights
1
Width opening
0 mm
Product category
RMQ-Titan
Size
Front dimensions: Ø 36 mm
Degree of protection (front side)
IP67/IP69K
Lens type
Round
Flat

Export product specification