Download document () of 20

193245
Model code: BPZ-DMT-600/12-R-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door (sheet metal), 3-point locking mechanism with clip-down handle, right-hinged, IP55, HxW=1230x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193245
EAN
9010238007840
Product Length/Depth
60 mm
Product Height
1227 mm
Product Width
596 mm
Product Weight
10.5 kg
Compliances
RoHS conform
Model Code
BPZ-DMT-600/12-R-P

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door
Functions
Additional equipment

Export product specification