Download document () of 20

194374
Model code: CHAU-01/01-1ES

CHAU-01/01-1ES. Silent Heating Actuator 1A, with energy measurement , suitable for thermoelectric valve drives

General specifications

Product Name
Eaton Moeller series xComfort heating actuator
Catalog Number
194374
EAN
9010238054004
Product Length/Depth
65 mm
Product Height
18 mm
Product Width
65 mm
Product Weight
0.039 kg
Compliances
RoHS conform
Model Code
CHAU-01/01-1ES

Product specifications

Features
Radio frequent bidirectional
Bus system operating type
Other
Radio frequent
Actuation function
Heating, valves
Bus system product type
Actuator
Built-in installation box depth - min
40 mm
Number of inputs (binary)
0
Rated uninterrupted current (Iu) - max
1 A
Fitted with:
Bus connection
Switching voltage - max
253 V
Switching voltage - min
196 V
Width in number of modular spacings
3
Power supply
Mains
Number of outputs
1
Degree of protection
IP20
Output current - max
1 A
Functions
Correcting variable consistent
Mounting method
Flush mounting
Surface mounted (plaster)

Export product specification