Photo is representative
Download
Eaton xEnergy Safety Ci LV systems LV switchgear. D02 panel enclosure 8x D02, MB 400A, 3-pole
Product Name |
Eaton xEnergy Safety Ci fuse enclosure D02
|
Catalog Number |
194598
|
EAN |
9010238059009
|
Product Length/Depth |
225 mm
|
Product Height |
375 mm
|
Product Width |
375 mm
|
Product Weight |
7.02 kg
|
Compliances |
RoHS conform
|
Model Code |
CI44-S60-400/3-8D02
|
Type |
Enclosures with devices fitted
Panel enclosures for fuses
xEnergy Safety Ci
|
Number of poles |
Three-pole
|
Voltage rating |
400 V AC
|
Rated operating voltage (Ue) at AC - max |
400 V
|
Rated insulation voltage (Ui) |
800 V
|
Fuse current - max |
50 A (D02/E18)
|
Fused circuits |
8 x 3-pole
|
Rated operation current (Ie) |
50 A
|
Rated operational current |
50 A
|
Unit type |
Complete unit
|
Housing of equipment fuse switch disconnector |
Other
|
Housing depth |
225 mm
|
Housing height |
375 mm
|
Housing width |
375 mm
|
Degree of protection |
IP65
Other |
Construction size (fuse inserts) |
D02
|
Fuse size - max |
50 A
|
Cover/door type |
Transparent, without grip fasteners
|
Functions |
Enclosures with devices fitted
D02 busbar fuse base on busbar system 60 mm |
Special features |
D02 distributor housing with transparent cover
8X D02 busbar fuse base on busbar system 400A
Touch protection cover included
Cover without handle fasteners
Housing upper and lower open
Full-area knockouts in the sides
3-pole
Carrier included for N+PE for retrofitting
with copper rails L1/L2/L3: 20 × 10 mm
N: without
PE: without
without terminals
Backup device without fuses and screw caps
|
Suitable for |
D02 busbar fuse base on busbar system 60 mm
|
Used with |
Panel enclosures for fuses
Enclosures with devices fitted xEnergy Safety Ci |