Download document () of 20

196118
Model code: XLST343

Eaton xEnergy Light LV systems LV switchgear. Top Panel, IP31, for WxD = 425 x 300mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196118
EAN
9008790952807
Product Length/Depth
81 mm
Product Height
182 mm
Product Width
332 mm
Product Weight
1.74 kg
Compliances
RoHS conform
Model Code
XLST343

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.