Download document () of 20

196221
Model code: XLASRD6S

Eaton xEnergy Light LV systems LV switchgear. Mounting profile for mounting sidewall, sectiondepth=600

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196221
EAN
9008790953798
Product Length/Depth
475 mm
Product Height
50.5 mm
Product Width
41 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Model Code
XLASRD6S

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Mounting bar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.