Download document () of 20

196227
Model code: XLPO6

Eaton xEnergy Light LV systems LV switchgear. Separation, ACB/MCCB module, width 600mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196227
EAN
9008790953859
Product Length/Depth
500 mm
Product Height
500 mm
Product Width
520 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XLPO6

Product specifications

Construction type
Assembly kit
Surface finishing
Untreated
Color
Gray
Modular spacing
0 mm
Number of height units
0
RAL-number
7037
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Plastic
Suitable for
Internal separation form 2a
Internal separation form 3a
Internal separation form 4a
Internal separation form 3b
Internal separation form 2b
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.