Download document () of 20

197629
Model code: M22-PV/KC03/IY

Eaton Moeller® series M22 Enclosure, Controlled stop pushbuttons/emergency-stop buttons, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, 3 NC, Screw connection, Red, Yellow

General specifications

Product Name
Eaton Moeller® series M22 emergency stop pushbutton
Catalog Number
197629
EAN
4015081945337
Product Length/Depth
100 mm
Product Height
80 mm
Product Width
72 mm
Product Weight
0.204 kg
Certifications
CSA-C22.2 No. 94-91
CSA Class No.: 3211-03
IEC/EN 60947-5
GL
UL Listed
VDE 0660
CE marking
DNV
CSA-C22.2 No. 14-05
LR
UL 508
UL Category Control No.: NKCR
CSA File No.: 012528
IEC/EN 60947
CSA certified
UL File No.: E29184
Catalog Notes
Connection type: Screw
Model Code
M22-PV/KC03/IY

Product specifications

Type
  • Controlled stop pushbutton/emergency-stop button
  • Housing
Actuator color
Red
Features
Tamper-proof (according to ISO 13850, EN 418)
Actuator function
Pull-to-release
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
600 Operations/h
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Enclosure material
Plastic
Actuating force
50 N
Actuator diameter
38 mm
Actuator travel and actuation force (DIN EN 60947-5-1)
4.8 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
30 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Knob travel
5.7 mm
Number of buttons (mushroom shape)
1
Number of command positions
1
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
3
Number of contacts (normally open contacts)
0
Number of key switches
0
Number of pilot lights
0
Number of pushbuttons
0
Enclosure color
Yellow
Illumination
Non-illuminated
Material quality
Other
Number of switches (selector)
0
Opening diameter
22 mm
Rated control supply voltage (Us) at AC, 50 Hz - max
500 V
Rated control supply voltage (Us) at AC, 50 Hz - min
115 V
Rated control supply voltage (Us) at AC, 60 Hz - max
500 V
Rated control supply voltage (Us) at AC, 60 Hz - min
115 V
Rated control supply voltage (Us) at DC - max
220 V
Rated control supply voltage (Us) at DC - min
24 V
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
RMQ-Titan
Size
Front dimensions: 35 mm
Design
Classical
Mushroom-shaped
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Degree of protection
IP Other
NEMA 4X, 13
Shock resistance
50 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Suitable for
Emergency stop

Export product specification