Download document () of 20

198577
Model code: RASP5-5404A31-512R100S1

Eaton Moeller® series Rapid Link - Speed controller, 5.6 A, 2.2 kW, Sensor input 4, 400/480 V AC, AS-Interface®, S-7.4 for 31 modules, HAN Q5, with manual override switch, with braking resistance

General specifications

Product Name
Eaton Rapid Link Speed controller
Catalog Number
198577
EAN
4015081964529
Product Length/Depth
157 mm
Product Height
270 mm
Product Width
220 mm
Product Weight
3.59 kg
Certifications
UL 61800-5-1
CE
IEC/EN 61800-5-1
UL approval
RoHS
Catalog Notes
  • 3 fixed speeds and 1 potentiometer speed
  • can be switched over from U/f to (vector) speed control
  • Connection of supply voltage via adapter cable on round or flexible busbar junction
  • Diagnostics and reset on device and via AS-Interface
  • integrated PTC thermistor monitoring and Thermoclick with safe isolation
  • optional: 4 sensor inputs with M12-Y adapter for switchover to creep speed
  • optional: Faster stop if external 24 V fails
  • Two sensor inputs through M12 sockets (max. 150 mA) for quick stop and interlocked manual operation
  • with AUTO - OFF/RESET - HAND key switches
  • with selector switch REV - OFF - FWD
Model Code
RASP5-5404A31-512R100S1

Features & Functions

Features
Diagnostics and reset on device and via AS-Interface
Parameterization: drivesConnect
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: drivesConnect mobile (App)
Fitted with:
PC connection
Two sensor inputs through M12 sockets (max. 150 mA) for quick stop and interlocked manual operation
Selector switch (Positions: REV - OFF - FWD)
PTC thermistor monitoring
Manual override switch
Internal DC link
Key switch position HAND
IGBT inverter
Control unit
Braking resistance
Key switch position OFF/RESET
Breaking resistance
Thermo-click with safe isolation
Key switch position AUTO
Functions
For actuation of motors with mechanical brake
3 fixed speeds
1 potentiometer speed
4-quadrant operation possible
Brake chopper with braking resistance for dynamic braking

General information

Degree of protection
IP65
NEMA 12
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Overvoltage category
III
Product category
Speed controller
Product category
Speed controller
Protocol
ASI
AS-Interface profile cable: S-7.4 for 31 modules
Radio interference class
C1: for conducted emissions only
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Rated impulse withstand voltage (Uimp)
2000 V
System configuration type
Phase-earthed AC supply systems are not permitted.
AC voltage
Center-point earthed star network (TN-S network)

Ambient conditions, mechanical

Mounting position
Vertical
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, 11 ms, Half-sinusoidal shock 11 ms, 1000 shocks per shaft
Vibration
Resistance: 6 Hz, Amplitude 0.15 mm
Resistance: 10 - 150 Hz, Oscillation frequency
Resistance: 57 Hz, Amplitude transition frequency on acceleration
Resistance: According to IEC/EN 60068-2-6

Climatic environmental conditions

Altitude
Above 1000 m with 1 % performance reduction per 100 m
Max. 2000 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
< 95 %, no condensation
In accordance with IEC/EN 50178

Main circuit

Current limitation
0.5 - 5.6 A, motor, main circuit
Adjustable, motor, main circuit
Delay time
< 10 ms, On-delay
< 10 ms, Off-delay
Efficiency
98 % (η)
Heat dissipation at current/speed
36.6 W at 25% current and 0% speed
38.1 W at 25% current and 50% speed
42 W at 50% current and 0% speed
42.5 W at 50% current and 90% speed
44.2 W at 50% current and 50% speed
55.9 W at 100% current and 0% speed
58.3 W at 100% current and 90% speed
60.4 W at 100% current and 50% speed
Input current ILN at 150% overload
5.3 A
Leakage current at ground IPE - max
3.5 mA
Mains current distortion
120 %
Mains switch-on frequency
Maximum of one time every 60 seconds
Mains voltage - max
480 V
Mains voltage - min
380 V
Mains voltage tolerance
380 - 480 V (-10 %/+10 %, at 50/60 Hz)
Operating mode
BLDC motors
Sensorless vector control (SLV)
U/f control
PM and LSPM motors
Synchronous reluctance motors
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Overload current
For 60 s every 600 s
At 40 °C
Overload current IL at 150% overload
8.4 A
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie)
5.6 A at 150% overload (at an operating frequency of 8 kHz and an ambient air temperature of +40 °C)
Rated operational power at 380/400 V, 50 Hz, 3-phase
1.5 kW
Rated operational voltage
480 V AC, 3-phase
400 V AC, 3-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 32 kHz adjustable, fPWM, Power section, Main circuit

Motor rating

Assigned motor power at 460/480 V, 60 Hz, 3-phase
3 HP

Braking function

Braking current
≤ 0.6 A (max. 6 A for 120 ms), Actuator for external motor brake
Braking torque
≤ 30 % (I/Ie)
Adjustable to 100 % (I/Ie), DC - Main circuit
Braking voltage
400/480 V AC -15 % / +10 %, Actuator for external motor brake
Switch-on threshold for the braking transistor
765 VDC

Short-circuit rating

Rated conditional short-circuit current (Iq)
10 kA
Short-circuit protection (external output circuits)
Type 1 coordination via the power bus' feeder unit, Main circuit

Control circuit

Rated control voltage (Uc)
24 V DC (-15 %/+20 %, external via AS-Interface® plug)
400/480 V AC (external brake 50/60 Hz)

Communication

Communication interface
AS-Interface
Connection
Plug type: HAN Q5
Interfaces
Specification: S-7.4 (AS-Interface®)
Max. total power consumption from AS-Interface® power supply unit (30 V): 190 mA
Number of slave addresses: 31 (AS-Interface®)

Cable

Cable length
C1 ≤ 1 m, maximum motor cable length
C2 ≤ 5 m, maximum motor cable length
C3 ≤ 25 m, maximum motor cable length

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.