Download document () of 20

20CT

Eaton Bussmann series high speed British standard fuse, 20A, 200 kAIC, None, Fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
20CT
EAN
5027590467704
UPC
051712832304
Product Length/Depth
73 mm
Product Height
9 mm
Product Width
9 mm
Product Weight
8.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
IEC 60269-4

Product specifications

Amperage Rating
20 A
Breaking capacity
90 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
500 V
Center-to-center distance of connections
64.2 mm
Mounting dimension
Other
Current type
AC/DC
Class
Class aR
Clearing (I2T)
150
Watt losses
7 W
Fuse shape
Offset bolted tags
Pre arc (I2T)
32
Color
None
Interrupt rating
90 kA RMS Sym, 40 kA at 500 Vdc (IEC)
200 kA RMS Sym, 50 kA at 500 Vdc (UL)
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
CT
Suitable for
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other

Export product specification