Eaton Bussmann series high speed British standard fuse, 20A, 280 VAC/150 VDC (UL), Class aR, 200 kA RMS Sym.
| Product Name |
Eaton Bussmann series high speed british standard fuse
|
| Catalog Number |
20LET
|
| EAN |
5027590467988
|
| UPC |
051712236140
|
| Product Length/Depth |
61 mm
|
| Product Height |
41 mm
|
| Product Width |
90 mm
|
| Product Weight |
33 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Amperage Rating |
20 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
None
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Rated switching capacity |
200 kA
|
| Rated voltage AC |
280 V
|
| Rated voltage DC |
150 V
|
| Center-to-center distance of connections |
41.5 mm
|
| Mounting dimension |
M6
|
| Current type |
AC/DC
|
| Class |
Class aR
|
| Fuse shape |
Offset bolted tags
|
| Color |
None
|
| Interrupt rating |
200 kA RMS Sym, 50 kA DC at 150 Vdc
|
| Connection |
Blade end x blade end
|
| Construction size |
Other
|
| Mounting method |
Stud
|
| Packaging type |
Standard
|
| Voltage rating |
280 V
|
| Type |
Fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
LET
|
| Suitable for |
TI500 Fuse indicator
MAI Microswitch/adaptor MBI Microswitch/adaptor |
| Fuse system (according to IEC 60269) |
Other
|