Download document () of 20

212322
Model code: T0-2-4929US/I1/SVB-SW/L-SOND804

Eaton Moeller® series T0 T0-2-4929US/I1/SVB-SW/L-SOND804

General specifications

Product Name
Eaton rotary cam switch
Catalog Number
212322
EAN
4015082123222
Product Length/Depth
107 mm
Product Height
122 mm
Product Width
80 mm
Product Weight
0.396 kg
Certifications
UL Listed
CSA Certified
Model Code
T0-2-4929US/I1/SVB-SW/L-SOND804

Product specifications

Actuator color
Black
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Rated permanent current at AC-21, 400 V
20 A
Rated uninterrupted current (Iu)
20 A
Switching power at 400 V
5.5 kW
Device construction
Complete device in housing
Rated short-time withstand current (Icw)
0.32 kA
Electrical connection type of main circuit
Screw connection
Actuator type
Door coupling rotary drive
Rated conditional short-circuit current (Iq)
6 kA
Degree of protection (front side)
IP65
Degree of protection
NEMA 12
Number of switches
1
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated operational power at AC-23A, 400 V, 50 Hz
5.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
5.5 kW

Export product specification