Download document () of 20

215613
Model code: RVS-1N/150

Eaton Distribution parts. Rigid wire jumper, np, 150mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
215613
EAN
9010238140554
Product Length/Depth
185 mm
Product Height
6 mm
Product Width
50 mm
Product Weight
0.028 kg
Compliances
RoHS conform
Model Code
RVS-1N/150

Product specifications

Nominal cross section
10 mm²
Number of poles
Two-pole

Export product specification