Download document () of 20

248445
Model code: Z-BHASA/230

Eaton Distribution parts. Shunt release, 110-415V, 1.5HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248445
EAN
4015082484453
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
39.1 mm
Product Weight
0.157 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373
Model Code
Z-BHASA/230

Product specifications

Used with
Shunt releases
Accessory
Accessory for residual current circuit breaker
Accessory/spare part type
Shunt release
Mounting method
Can be mounted from left: Mountable residual current circuit breaker
Additional equipment required
Shunt release (for power circuit breaker)
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
1.5 TE
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
1
Number of switches (fault signal)
0
Voltage type
AC/DC
Functions
Shunt release (for power circuit breaker)
Device fitting
Miniature circuit breaker (MCB)
Type
  • Accessory
  • Accessory for residual current circuit breaker
Application
Switchgear for industrial and advanced commercial applications
Rated operational voltage (Ue) - max
230 V
Rated switch current
1.7 A
Suitable for current of main contact unit - max
3.4 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.