Download document () of 20

248876
Model code: Z-DSU2-H0A

Eaton xPole - Z-DS Rotary switch, 2p, UM, HA - 0 - AU

General specifications

Product Name
Eaton xPole - Z-DS rotary switch
Catalog Number
248876
EAN
4015082488765
Product Length/Depth
65 mm
Product Height
78.5 mm
Product Width
52 mm
Product Weight
0.12 kg
Compliances
RoHS conform
Model Code
Z-DSU2-H0A

Product specifications

Equipment heat dissipation, current-dependent
1 W
Rated operational voltage (Ue) - max
690 V
Static heat dissipation, non-current-dependent
0 W
Voltage rating - min
440 V
Width in number of modular spacings
3
Number of poles
Two-pole
Color calotte
Other
Switch type
Two-way switch
Rated short-time withstand current (Icw)
10 kA
Lamp socket
Other
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C
Built-in depth
60 mm
Amperage rating
20 A
Voltage type
AC
Lamp type
Other
Degree of protection
IP20
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Lamp power
0 W
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Inscription
Other
Rated operational current for specified heat dissipation (In)
20 A
Rated Switching Capacity
0.02 kA

Export product specification