Fuse-link, medium voltage, 25 A, AC 24 kV, 2", 51 x 442 mm, back-up, DIN, with striker
| Product Name | 
                                                Eaton Bussmann series medium voltage DIN fuse
                                             | 
| Catalog Number | 
                                                24TDMEJ25
                                             | 
| EAN | 
                                                5027590469296
                                             | 
| UPC | 
                                                051712186322
                                             | 
| Product Length/Depth | 
                                                442 mm
                                             | 
| Product Height | 
                                                54 mm
                                             | 
| Product Width | 
                                                51 mm
                                             | 
| Product Weight | 
                                                2248 g
                                             | 
| Compliances | 
                                                DIN 43625  VDE 0670-4 IEC 60282-1 | 
| Certifications | 
                                                IEC Rated
                                             | 
| Used with | 
                                                270303 Fuse clip  A3354710 Fuse clip | 
| Amperage Rating | 
                                                25 A
                                             | 
| Fuse indicator | 
                                                With Striker
                                             | 
| Fuse size | 
                                                51 x 442 mm
                                             | 
| Breaking capacity | 
                                                50 kA
                                             | 
| Installation technique | 
                                                Air
                                             | 
| Performance Cat According To IEC 60282-1 | 
                                                Back-up
                                             | 
| Product application | 
                                                Primary side transformer protection
                                             | 
| Rated frequency - max | 
                                                50 Hz
                                             | 
| Rated frequency - min | 
                                                50 Hz
                                             | 
| Release characteristic | 
                                                Other
                                             | 
| Standard | 
                                                DIN
                                             | 
| Utilization category | 
                                                Other
                                             | 
| Voltage type | 
                                                AC
                                             | 
| With striker | 
                                                Yes
                                             | 
| Class | 
                                                Class back-up
                                             | 
| Barrels | 
                                                1
                                             | 
| Construction type | 
                                                Bolt-on
                                             | 
| Pre arc (I2T) | 
                                                8.1 x 100
                                             | 
| Resistance | 
                                                62.4 Ohms
                                             | 
| Watt losses | 
                                                49 W
                                             | 
| Fuse diameter | 
                                                51 mm
                                             | 
| Color | 
                                                Brown
                                             | 
| Interrupt rating | 
                                                50 kAIC
                                             | 
| Construction size | 
                                                51 x 442 mm
                                             | 
| Mounting method | 
                                                Clip-in
                                             | 
| Packaging type | 
                                                Standard
                                             | 
| Quantity | 
                                                1
                                             | 
| Voltage rating | 
                                                24 kV
                                             | 
| Type | 
                                                Fuse
                                             | 
| Special features | 
                                                Back-up, Transformer protection, Indoor or outdoor use
                                             | 
| Application | 
 | 
| Fuse type | 
                                                TDMEJ
                                             |