Download document () of 20

263961
Model code: ZV-KSBI-2TE

Eaton Distribution parts. Phase busbar, 2-phases, 16qmm, fork connector, 2 SU

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263961
EAN
4015082639617
Product Length/Depth
18 mm
Product Height
15 mm
Product Width
35 mm
Product Weight
0.008 kg
Compliances
RoHS conform
Model Code
ZV-KSBI-2TE

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
0
Number of poles
Single-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
2
Number of phases
1
Pitch dimensions
17.5 mm
Rated operational voltage (Ue) - max
400 V
Suitable for
2 devices
Devices with N-busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.