Download document () of 20

263970
Model code: ZV-KSBI-11TE

Eaton Distribution parts. Busbars, for SPC, 11HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263970
EAN
4015082639709
Product Length/Depth
194.2 mm
Product Height
14.3 mm
Product Width
14.9 mm
Product Weight
0.054 kg
Compliances
RoHS conform
Model Code
ZV-KSBI-11TE

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Suitable for number of devices
12
Number of poles
Single-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
11
Number of phases
1
Rated operational voltage (Ue) - max
400 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.