Eaton Moeller® series Rapid Link Distribution module, 3xflat cable, 2xRound cable, for supply
| Product Name | 
                                            
                                            
                                             
                                                Eaton Rapid Link Distribution module
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                264244
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015082642440
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                175 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                78 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                83 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.355 kg
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC/EN 60529  
                                        EN 60998-2-1  | 
                                    
| Catalog Notes | 
                                            
                                            
                                             
                                                Order V-M25/V-M20 cable gland and RA-C1-DF bushing separately.
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                RA-C1-VM-7
                                             
                                         | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                3 flexible busbar inputs and 2 round cable inputs
                                             
                                         | 
                                    
| Functions | 
                                            
                                            
                                             
                                                For the 400V AC feeding to the ribbon cable with a round cable
                                             
                                         | 
                                    
| Accessory/spare part type | 
                                            
                                            
                                             
                                                Connection technique
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP65, according to IEC/EN 60529
                                             
                                         | 
                                    
| Product category | 
                                            
                                            
                                             
                                                Accessories
                                             
                                         | 
                                    
| Product category | 
                                            
                                            
                                             
                                                Accessories
                                             
                                         | 
                                    
| Mounting position | 
                                            
                                            
                                             
                                                As required
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -30 °C
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                50 °C
                                             
                                         | 
                                    
| Ambient storage temperature - min | 
                                            
                                            
                                             
                                                -40 °C
                                             
                                         | 
                                    
| Ambient storage temperature - max | 
                                            
                                            
                                             
                                                70 °C
                                             
                                         | 
                                    
| Rated operational current (Ie) | 
                                            
                                            
                                             
                                                32 A
                                             
                                         | 
                                    
| Rated operational voltage (Ue) at AC - max | 
                                            
                                            
                                             
                                                500 V
                                             
                                         | 
                                    
| Rated operational voltage (Ue) at DC - max | 
                                            
                                            
                                             
                                                24 V
                                             
                                         | 
                                    
| Connection | 
                                            
                                            
                                             
                                                Connection of round cables 4 mm²
                                             
                                         | 
                                    
| Contact type | 
                                            
                                            
                                             
                                                Screw connection double-decker terminal blocks 1.5 to 4 mm²
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             
                                         |