Download document () of 20

275438
Model code: KS-4

Eaton xEnergy Basic LV systems Low voltage switchgear. Kit item consisting of KT-4 and KL-7/KL-15

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275438
EAN
4015082754389
Product Length/Depth
135 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.14 kg
Compliances
RoHS conform
Model Code
KS-4

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Material
Other
Model
Other
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification