Download document () of 20
To be discontinued

281544
Model code: XIOC-4AI-2AO-U1-I1

Eaton XIOC Analog I/O module for XC100/200, 24 V DC, 4AI, 2AO(0-10V, 0-20mA)

General specifications

Product Name
Eaton XIOC I/O module
Catalog Number
281544
EAN
4015082815448
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.125 kg
Certifications
UL File No.: E135462
UL508
CSA Class No.: 2252-01
CSA-C22.2 No. 0-M
UL
IEC/EN 61131-2
UL Category Control No.: NRAQ
CE
CSA
CSA File No.: 012528
CSA-C22.2 No. 142-M
EN 50178
Model Code
XIOC-4AI-2AO-U1-I1

Features & Functions

Electric connection type
Screw-/spring clamp connection
Features
Input, current
Output, voltage
Output signal configurable
Analog outputs configurable
Input, voltage
Output, current
Analog inputs configurable

General

Admissible range
20.4 – 28.8 V (11.8 – 14.4 V), Power supply
Current consumption
100 mA (typ.), internal (5 V DC), Inputs
200 mA, external, Outputs
Degree of protection
IP20
Number of channels
4, Input
Overvoltage category
II
Pollution degree
2
Protection class
1
Repetition rate
1 s
Residual ripple
≤ 5 %
Resolution
  • 12 Bit
  • 14 Bit (Analog outputs, current)
Type
Analog module
Used with
XC100/200 (expandable with up to 15 XI/OC modules)

Ambient conditions, mechanical

Impact resistance
500 g/⌀ 50 mm ±25 g
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Vibration resistance
57 - 150 Hz ± 1.0 mm
10 - 57 Hz, ± 0.075 mm

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
70 °C

Electro magnetic compatibility

Emitted interference
Class A (according to DIN/EN 55011/22)
Voltage dips
10 ms

Terminal capacities

Terminals
  • Optionally, screw terminals or spring-loaded terminals for digital/analog modules
  • Plug-in terminal block

Electrical rating

Power loss
Max. 1.9 W
Rated operational voltage
24 (12) V DC
Short-circuit protection
Yes, Short-circuit rating, Outputs

Communication

Connection type
Plug-in terminal block, Outputs
Interfaces
Terminating resistor: ≤ 2 kΩ

Input/Output

Conversions
< 1 ms
1 ms
Input
4 Inputs (0 - 10 V, 0 - 20 mA)
Input current
0 - 20 mA
Input impedance
40 kΩ
Input voltage
0 - 10 V DC (Input modules)
Number of inputs (analog)
4
Number of outputs (analog)
2
Output
2 Outputs (0 - 10 V, 0 - 20 mA)
Output current
Max. 0.02 A
Output voltage
0 - 10 V DC
Total error
Normally 0.4 %, Inputs/Outputs

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Analog outputs: no
Analog inputs: no
Between Inputs and Outputs: no

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.9 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Need product support?

Support from Eaton