Download document () of 20

283921
Model code: XMBD

Eaton xEnergy Main LV systems LV switchgear. Bracket for outg. W. remote operator and/or plug-in / withdrawable unit

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283921
EAN
4015082839215
Product Length/Depth
210 mm
Product Height
30 mm
Product Width
45 mm
Product Weight
0.61 kg
Compliances
RoHS conform
Model Code
XMBD

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.