Download document () of 20
To be discontinued

286693
Model code: BP-SP-4

Eaton xEnergy Basic LV systems Low voltage switchgear. Enclosure side plate, H 460 mm

General specifications

Product Name
Eaton xEnergy Basic side panel
Catalog Number
286693
EAN
4015082866938
Product Length/Depth
460 mm
Product Height
70 mm
Product Width
260 mm
Product Weight
2.61 kg
Compliances
RoHS conform
Model Code
BP-SP-4

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
Modular spacing
0 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
226.75 mm
Suitable for enclosure building width
38.5 mm
Suitable for height
460 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Side panel use
Functions
Additional equipment

Export product specification