Download document () of 20

286727
Model code: BP-DS-800/15

Eaton xEnergy Basic LV systems Low voltage switchgear. Door not transparent, 800/15

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
286727
EAN
4015082867270
Product Length/Depth
45 mm
Product Height
1510 mm
Product Width
815 mm
Product Weight
10.7 kg
Compliances
RoHS conform
Model Code
BP-DS-800/15

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
1560 mm
Suitable for width
800 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification