Download document () of 20

286743
Model code: BP-MFL-400

Eaton xEnergy Basic LV systems Low voltage switchgear. Horizontal/Middle add-on connection Element W=400mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
286743
EAN
4015082867430
Product Length/Depth
400 mm
Product Height
70 mm
Product Width
110 mm
Product Weight
1.18 kg
Compliances
RoHS conform
Model Code
BP-MFL-400

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
400 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.