Download document () of 20

292260
Model code: CMMZ-00/07

Eaton Moeller series xComfort - Actuators. RC-unit, suppressor circuit

General specifications

Product Name
Eaton Moeller series xComfort other actuator accessory
Catalog Number
292260
EAN
4015082922603
Product Length/Depth
43 mm
Product Height
12 mm
Product Width
24 mm
Product Weight
7 g
Compliances
RoHS conform
Model Code
CMMZ-00/07

Product specifications

Accessory/spare part type
Other
Accessory
Bus system product type
Accessory

Export product specification