Download document () of 20

293549
Model code: BPZ-FP-1200/200-45-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=200x1200mm, with 45 mm device cutout, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
293549
EAN
4015082935498
Product Length/Depth
35 mm
Product Height
205 mm
Product Width
1125 mm
Product Weight
2.21 kg
Compliances
RoHS conform
Model Code
BPZ-FP-1200/200-45-W

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Surface finishing
Powder coating
With powder coating
Color
Traffic white (RAL 9016)
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Number of rows
1
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment
Number of module space units (total)
57

Export product specification