Download document () of 20

294117
Model code: XBSB254-100

Eaton xEnergy Main LV systems LV switchgear. Busbar support, 2500A, 4C, 2x100x10mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
294117
EAN
4015082941178
Product Length/Depth
900 mm
Product Height
55 mm
Product Width
200 mm
Product Weight
3.3 kg
Compliances
RoHS conform
Model Code
XBSB254-100

Product specifications

Accessory/spare part type
Other
Current rating - max
2500 A
Busbar distance
180 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.