Download document () of 20

302406
Model code: BPM-O-1350/11-P-EP-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP55, EP, WxHxD=1350x1160x270mm, white, swivel lever

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
302406
EAN
9010238160408
Product Length/Depth
270 mm
Product Height
1160 mm
Product Width
1350 mm
Product Weight
52.1 kg
Compliances
RoHS conform
Model Code
BPM-O-1350/11-P-EP-W

Product specifications

Type
Basic device
Features
Connectable
EMC-version
Mounting plate depth-adjustable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IP55
IK10
Other
Grade material
Sheet steel
Material quality
Other
Color
White
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Number of locks
0
RAL-number
9016
Material
Sheet steel
Steel
Mounting method
Surface mounting
Wall fastening
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
2
Suitable for
Metrical mounting
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the door(s) according to IEC 62208 - max
0 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W
Number of connector holes
0

Export product specification