Download document () of 20

302519
Model code: SK-H-25PE-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. SK high screw terminal, mounted on support, PE

General specifications

Product Name
Eaton xComfort KLV screw-type terminal
Catalog Number
302519
EAN
9010238161771
Product Length/Depth
40.5 mm
Product Height
23.5 mm
Product Width
247 mm
Product Weight
0.2 kg
Compliances
RoHS conform
Model Code
SK-H-25PE-KLV

Product specifications

Used with
KLV Accessories
KLV hybrid
Accessory consideration
Spare parts
KLV energy
Type
KLV Accessories KLV energy KLV hybrid Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.