Download document () of 20

36AFKHA71

Eaton Bussmann series medium voltage BS air fuse, 71 A, 36 kV, 25 kA, 76.2 x 914 , With Striker

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
36AFKHA71
EAN
5027590095655
Product Length/Depth
914 mm
Product Height
76.2 mm
Product Width
76.2 mm
Product Weight
9700 g
Compliances
BS 2692-1
Certifications
BS

Product specifications

Used with
A3354730 Fuse clip
Amperage Rating
71 A
Fuse indicator
With Striker
Fuse size
76.2 x 914 mm
Breaking capacity
25 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical
Pre arc (I2T)
5.5 x 103
Resistance
32.5 ohms
Fuse diameter
76 mm
Interrupt rating
25 kAIC
Construction size
76.2 x 914 mm
Mounting method
Clip-in
Voltage rating
36 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
AFKH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.