Eaton, Alarms & signalling devices, Fulleon, CX call point test key, Pack of 10
Product Name |
Eaton Conventional call point - Accessory
|
Catalog Number |
4990009FUL-0040
|
EAN |
5018987332316
|
Product Length/Depth |
54 mm
|
Product Height |
15 mm
|
Product Width |
19 mm
|
Product Weight |
0.003 kg
|
Certifications |
CE
|
Type of accessory/spare part |
Diagnostic/Installation tool
|
Material |
Plastic
|
Suitable for intrusion alarm |
Yes
|
Suitable for fire alarm |
Yes
|
Current supply |
Other
|