Photo is representative
Download
Eaton B-Line series horizontal tee, 4" H x 42" W x 30" L, Aluminum, 30" and 18" Tray " Widths, 24" radius
Product Name |
Eaton B-Line series horizontal tee
|
Catalog Number |
4A-30-18-HT24
|
UPC |
781011084219
|
Product Length/Depth |
42 in
|
Product Height |
4 in
|
Product Width |
30 in
|
Product Weight |
26.9 lb
|
Certifications |
CSA
CE UL Classified |
Material |
Aluminum
|
Special features |
30" & 18" Tray widths
|
Type |
Series 2-5 horizontal reducing tee
|
Radius |
24 in
|