Download document () of 20
To be discontinued

68442
Model code: 2 m cord for 5PX EBM 72V

Eaton 5PX Accessories, EBM Cable, 2 m, for Extended Battery Module 72 V

A newer version of this product is available:

General specifications

Product Name
Eaton 5PX Accessories EBM Cable
Catalog Number
68442
EAN
3553340684425
Product Length/Depth
440 mm
Product Height
70 mm
Product Width
150 mm
Product Weight
1.61 kg
Compliances
Contact Manufacturer
Model Code
2 m cord for 5PX EBM 72V

Product specifications

Rack mounting kit
No
Type of Accessory
Cable set

Export product specification