Eaton, Alarms & signalling devices, Fulleon, Asserta Sounder, 24V, Red housing, 120dB, Stainless steel screws (AS/S/24/120/R STAINLESS SCRW)
Product Name |
Eaton Asserta Industrial sounder
|
Catalog Number |
7092302FUL-0318X
|
EAN |
5018987341820
|
Product Length/Depth |
155 mm
|
Product Height |
168 mm
|
Product Width |
168 mm
|
Product Weight |
1.6 kg
|
Certifications |
Not Applicable
|
Number of tones |
42
|
Color housing |
Red
|
Material housing |
Plastic
|
Sound output |
120 dB
|
Nominal voltage |
230 V
|
Type of current |
DC
|
Electricity consumption |
0.13 A
|
Alarm current |
130 mA
|
Construction material |
ABS/FR
|
EN Certified Tones |
6
|
Operating temperature - max |
70 °C
|
Operating temperature - min |
-25 °C
|
System topology |
Conventional (Non-Addressable)
|
Voice tones |
No
|
Product branding |
Eaton
|
Humidity (non condensing) - max |
95 %
|
Humidity (non condensing) - min |
0 %
|
Degree of protection |
IP66
|
EN Certification Standards |
EN54 Pt3 (Fire Alarm Sounders)
|
Cable entry |
M20 hole
|
System wiring |
0.28 - 2.5 mm
|