Download document () of 20

740ASMYEL-24V

Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, Yellow colored lens, 24 Vdc, 200W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 740/741 spot light
Catalog Number
740ASMYEL-24V
UPC
662276386488
Product Length/Depth
8.75 in
Product Height
11.69 in
Product Width
8.19 in
Product Weight
7.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Wattage
200W
Mounting Method
Surface
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Lamp type
Incandescent
Lens material
Heat resistant glass
Material
Copper-free aluminum
Optical distribution
Medium
Special features
Yellow colored lens
Voltage rating
24 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.