Download document () of 20

8D011W04PA

Aluminium square flange receptacle, Olive drab cadmium plating, with male contacts, polarization A; 8D011W04PA

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D011W04PA
Product Length/Depth
34.12 mm
Product Height
26 mm
Product Width
26 mm
Product Weight
11 g

Product specifications

Fitted with:
Shielding
Connector orientation
A
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Layout
04
Plating
Cadmium
Shell continuity
2.5
Shell material
Aluminium
Shell size
11
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
4
Number of cavity #20
4
Salt spray
500 hour
Working voltage (Vrms)
1800 V

Export product specification