Download document () of 20

9E3000I

Eaton 9E UPS, 3000 VA, 2400W, Input: C20, Output: (6) C13, (1) C19, Tower

General specifications

Product Name
Eaton 9E UPS
Catalog Number
9E3000I
UPC
786689166588
Product Length/Depth
19 cm
Product Height
33 cm
Product Width
39.9 cm
Product Weight
24.2 kg
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Battery

Battery type
Sealed, lead-acid
Runtime graph
Battery replacement
Replacable batteries
Battery quantity
6
Battery management
  • Automatic battery test
  • Deep discharge protection
Battery rating
12 V / 9 Ah
Extended battery capability
Yes

Electrical output

Receptacle
(6) C13, (1) C19
Voltage
230V
Wattage
2400 W
Output power factor
0.8
Output voltage range
220/230/240 V +/- 2%
Output waveform
Sine wave
Output nominal voltage
230V default (220/230/240V)
Voltage distortion output (linear load) - max
3
Feed type
1
Topology
Online/Double-conversion
VA rating
3000 VA

Electrical input

Input connection
C20
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input power factor
>.99
Input voltage range
176-300 V (100 V-300 V with derating)
Input frequency range
40-70 Hz

Communications

Includes network card
No
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Communication slot
Ethernet interface
No
User interface
LCD Display
Potential free switch contact
No
Expansion slots
One slot for optional communication card
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Type of interface
Other

Environmental

Altitude
3000 m
Noise level
<37 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-95% non-condensing

Additional specifications

Construction type
Free standing model
Package contents
  • UPS
  • USB cable
  • Serial cable
  • Quickstart guide
  • Safety instructions
Phase (output)
1
Internal bypass
Yes
Auto shutdown function
Yes
Color
Black
Efficiency at max. load
91
Rack mounting kit
No
Phase (input)
1
Hot swap power
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.