Download document () of 20

9SX8KIPM

Eaton 9SX Power Module, 8 kVA, 7.2 kW, Input: Hardwired, Outputs: Hardwired, Rack/tower, 3U

General specifications

Product Name
Eaton 9SX UPS
Catalog Number
9SX8KIPM
UPC
743172039385
Product Length/Depth
70 cm
Product Height
44 cm
Product Width
13 cm
Product Weight
19 kg
Compliances
CE Marked
TUV
cULus Listed
CSA 22.2
Certifications
IEC/EN 62040-1
UL 1778
IEC/EN 62040-2
CE
cULus Listed
EAC

Battery

Runtime graph
View runtime graph
Battery replacement
No battery
Battery quantity
0
Battery management
  • ABM & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Extended battery capability
Yes

Electrical output

Receptacle
Hardwired
Voltage
230V
Wattage
7.2 kW
Output power factor
0.9
Output voltage range
200/208/220/230/240/250 V +/- 1%
Output waveform
Sine wave
Output nominal voltage
230V default (200/208/220/230/240/250V)
Voltage distortion output (linear load) - max
2
Feed type
1
Topology
Online/Double-conversion
VA rating
8 kVA

Electrical input

Input connection
Hardwired/fixed connection
Input nominal voltage
230V default (200/208/220/230/240/250V)
Nominal frequency
50/60 Hz
Input power factor
>.99
Input voltage range
176-276 V (100-276 V with derating)
Input frequency range
40-70 Hz

Communications

Includes network card
No
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Dry contacts (4 outputs, relay, DB9)
Ethernet interface
No
User interface
Multilingual graphical LCD display
Potential free switch contact
Yes
Expansion slots
One slot for optional communication card
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Type of interface
Other

Environmental

Altitude
3000 m
Noise level
<48 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-95% non-condensing

Additional specifications

Construction type
Free standing model
Package contents
  • Power Module
  • USB cable
  • Serial cable
  • (2) Supports for tower mounting
  • Safety instructions
  • Quickstart guide
Phase (output)
1
Internal bypass
Yes
Auto shutdown function
Yes
Color
Black
Efficiency at max. load
95
Rack mounting kit
No
Phase (input)
1
Hot swap power
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.