Photo is representative
Download
Eaton Crouse-Hinds series Arktite APJ plug, 60A, 0.50-1.45", Four-wire, four-pole, 50-400 Hz, Style 1, Copper-free aluminum, Reversed contacts, 600 Vac/250 Vdc
Product Name |
Eaton Crouse-Hinds series Arktite APJ plug
|
Catalog Number |
APJ6475 S22
|
UPC |
782274585284
|
Product Length/Depth |
8.5 in
|
Product Height |
3.75 in
|
Product Width |
3.75 in
|
Product Weight |
3.06 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Frequency rating |
50 to 400 Hz
|
NEMA Rating |
4
|
Special features |
Reversed contacts
|
Type |
Plug
|
Amperage Rating |
60A
|
Voltage rating |
600 Vac/250 Vdc
|
Grounding type |
Style 1
|
Configuration |
Four-wire, four-pole
|
Cable diameter |
0.50-1.45"
|
Material |
Copper-free aluminum
|