Download document () of 20

BAB2040

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,Bolt-on mounting, High intensity discharge,40 A,10 kAIC,Two-pole,120/240 V,Non-Interchangeable,Q7,BAB

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB2040
UPC
786679302408
Product Length/Depth
3.1 in
Product Height
2.9 in
Product Width
2 in
Product Weight
0.6 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Product specifications

Amperage Rating
40 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
BAB
Mounting Method
Bolt-On
Interrupt rating
10 kAIC
Number of poles
Two-pole
Quantity
7
Type
Quicklag industrial thermal-magnetic circuit breaker
Special features
Bolt-on mounting

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.