Download document () of 20

BAO100

Eaton Bussmann series low voltage british standard fuse, 100A, AC 500 V, V88/A3, 21 x 87 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
BAO100
EAN
5027590491952
Product Length/Depth
87 mm
Product Height
22.3 mm
Product Width
21 mm
Product Weight
53.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Product specifications

Amperage Rating
100 A
Fitted with:
Offset bolted tags
Fuse size
BS88/A3
Current type
AC
Mounting dimension
M5
Center-to-center distance of connections
73.5 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
BAO
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
74 mm Fixing Centre
Construction
BS88/A3
Construction size
A3
Fuse shape
Offset bolted tags
Voltage type
AC
Suitable for
CM63F Camaster fuse holder
RS63 Red spot fuse holder
Voltage rating
500 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification