Download document () of 20

CCP-3-60CF

Eaton Bussmann series CCP UL98 fusible disconnect, 600 Vac, 125 Vdc, 60A, UL98 fusible disconnect, Three-pole, CUBEFuse

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP-3-60CF
UPC
051712201513
Product Length/Depth
3.65 in
Product Height
3.14 in
Product Width
2.07 in
Product Weight
0.92 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Product specifications

Type
UL98 fusible disconnect
Amperage Rating
60A
Fuse type
CUBEFuse
Number of poles
Three-pole
Voltage rating
600 Vac, 125 Vdc

Export product specification