Download document () of 20

CD100M125

Eaton Bussmann series low voltage British standard fuse, Fuse-link, LV, 100 A, AC 415 V, BS88/B1, 26 x 126 mm, gM, BS, 100M125

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
CD100M125
EAN
5027590496131
UPC
051712844833
Product Length/Depth
126 mm
Product Height
26 mm
Product Width
26 mm
Product Weight
107.9 g
Compliances
Contact Manufacturer

Product specifications

Amperage Rating
125 A
Fitted with:
Centre bolted tags
Fuse size
BS88/B1
Current type
AC
Mounting dimension
M8
Center-to-center distance of connections
111 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Motor current rating
100M125
Rated voltage AC
415 V
Class
Class gM
Fuse type
CD
Utilization category
gM (motor protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
11 W
Connection
111 mm fixing centre
Construction
BS88/B1
Construction size
B1
Fuse shape
Center bolted tags
Voltage type
AC
Voltage rating
415 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification