Photo is representative
Download
Eaton Crouse-Hinds series Roughneck CZ insert kit, 18A, Male, #16 AWG, Crimp, Pin, 16 shell, 16 contacts
Product Name |
Eaton Crouse-Hinds series Roughneck CZ insert kit
|
Catalog Number |
CZP-16-325-PN
|
UPC |
662276429017
|
Product Length/Depth |
2.42 in
|
Product Height |
2 in
|
Product Width |
2 in
|
Product Weight |
0.45 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Amperage Rating |
18 A
|
Contact type |
Pin
|
Connector gender |
Male
|
Contact size |
#16 AWG
|
Contact termination |
Crimp
|
Shell size |
16
|