Download document () of 20

DD160

Eaton Bussmann series low voltage british standard fuse, 160A, AC 415 V, V88/B2, 31 x 136 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
DD160
EAN
5027590497718
UPC
051712839587
Product Length/Depth
136 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
148.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
BS88

Product specifications

Amperage Rating
160 A
Fitted with:
Centre bolted tags
Fuse size
BS88/B2
Current type
AC
Mounting dimension
M8
Center-to-center distance of connections
111 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
DD
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
13 W
Connection
111 mm fixing centre
Construction
BS88/B2
Construction size
B2
Fuse shape
Center bolted tags
Voltage type
AC
Suitable for
RS200 Red spot fuse holder
Mounting method
200DF fuseblock
Quantity
5
Voltage rating
415 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification